Set of 10 roof pull and relief tying brackets velcro
Nexpand
LEGRAND
Set of 10 roof pull and relief tying brackets velcro
REF. 446480
EAN.
3414972237949
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION