Separation partition for snap-on aluminium trunking
LEGRAND
Separation partition for snap-on aluminium trunking
REF. 603847
EAN.
3245066038476
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 65 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | 15-60 °C |
Colour | Aluminium |
Degree of impact strength (IK) | Other |
Width | 20 mm |
Height | 44.1 mm |
Storage temperature | -25-60 °C |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION