Screws and blanking plates for floor socket - to equip 5 sockets
LEGRAND
Screws and blanking plates for floor socket - to equip 5 sockets
REF. 089709
EAN.
3245060897093
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Other |
Countersunk head | Yes |
Thread size (metric) | 2.9 |
Screwing system | Torx |
Head diameter | 6 mm |
---|---|
With flange | No |
With nut | No |
With washer | No |
Self-locking | No |
Depth | 34.5 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION