Scatole - separatore per 503e
BTICINO
Scatole - separatore per 503e
REF. BT-503EV
EAN.
8012199489834
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 34.6 mm |
Operating / setting temperature | -5-60 °C |
---|---|
Storage temperature | -5-60 °C |
Colour | Yellow |
Halogen free | Yes |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION