Round key cover Arteor BUS/SCS - ON/OFF - 1 module right-hand - white
Arteor™
LEGRAND
Round key cover Arteor BUS/SCS - ON/OFF - 1 module right-hand - white
REF. 574527
EAN.
3245065745276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Two-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |