RJ45 field plug to be crimped Category 6 UTP
LCS³
LEGRAND
RJ45 field plug to be crimped Category 6 UTP
REF. 051710
EAN.
3414972093903
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 6 |
Connection type | Crimp |
Special tool necessary | Yes |
Suitable for round cable | Yes |
Suitable for flat cable | Yes |
Suitable for litz wire conductor | Yes |
Suitable for solid conductors | No |
Colour | Other |
AWG-range | 23-26 |
Width | 11.68 mm |
---|---|
Height | 11.07 mm |
Depth | 22.8 mm |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -40-80 °C |
Storage temperature | -40-80 °C |
Terminal marking indication | No |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Not applicable |
Maximum Input cable diameter | 6.5 mm |
Entry membrane gland type | Not applicable |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION