Reversible flat glass door XL³ 4000 - width 725 mm
LEGRAND
Reversible flat glass door XL³ 4000 - width 725 mm
REF. 020584
EAN.
3245060205843
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 1800 mm |
Height | 725 mm |
Depth | 25 mm |
---|---|
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
Degree of protection (IP) | IP40 |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION