Reversible curved metal door XL³ 4000 - width 725 mm - Height 2000 mm
LEGRAND
Reversible curved metal door XL³ 4000 - width 725 mm - Height 2000 mm
REF. 020554
EAN.
3245060205546
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 1800 mm |
Height | 725 mm |
Depth | 60 mm |
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
---|---|
Colour | Grey |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
RAL-number | 7035 |
Halogen free | Yes |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
3 documents
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 13.045
(0.12 Mo)
SELECT AN ACTION