Replacement cord for Mosaic nurse call units - with integrated power supply 127/230 V~
LEGRAND
Replacement cord for Mosaic nurse call units - with integrated power supply 127/230 V~
REF. 980412
EAN.
3245069804122
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Method of operation | Other |
Type of load | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Red |
RAL-number (similar) | 3000 |
Transparent | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
---|---|
IFTTT support available | No |
Width | 45 mm |
Height | 51 mm |
Depth | 25 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Voltage type | Not applicable |
Terminal marking indication | No |
Antimicrobial treatment | Yes |
Cable nature for connection | Not applicable |
Label space/information surface | No |
document title
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION