Refill Starfix - large capacity (300 ferrules) - 0.5 mm² - white
LEGRAND
Refill Starfix - large capacity (300 ferrules) - 0.5 mm² - white
REF. 037641
EAN.
3245060376413
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 0.5 mm² |
Sleeve length | 7.6 mm |
Insulated | Yes |
Material insulation | Polyamide (PA) |
Halogen free | Yes |
Colour | White |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION