Rear cover multi-applications DIN rail used with ref. 046546
LCS³
LEGRAND
Rear cover multi-applications DIN rail used with ref. 046546
REF. 046547
EAN.
3414970330369
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Width | 430 mm |
Height | 176 mm |
Depth | 45 mm |
---|---|
Material | Metal |
Colour | Other |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION