Radio/KNX interface
LEGRAND
Radio/KNX interface
REF. 048877
EAN.
3414970544230
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
---|---|
Mounting method | Surface mounted |
Nominal voltage | 29 V |
Degree of protection (IP) | IP20 |
document title
4 documents
Technical Guide
Technical Guide
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
KNX EIB-11/12617/15
(0.17 Mo)
SELECT AN ACTION