push-pear for Mosaic call system
-
LEGRAND
push-pear for Mosaic call system
REF. 078362
EAN.
3245060783624
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Colour | White |
Material | Plastic |
---|---|
Length | 2000 mm |
document title
3 documents
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION