Skip to main content
Logo print

Proximity switch - 4 poles with left neutral - 80A

- LEGRAND

Proximity switch - 4 poles with left neutral - 80A

REF. 022187 EAN. 3245060221874
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation No
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 690-690 V
Rated permanent current Iu 80 A
Rated permanent current at AC-21, 400 V 80 A
Rated operation power at AC-3, 400 V 22 kW
Rated short-time withstand current lcw 1.5 kA
Rated operation power at AC-23, 400 V 30 kW
Switching power at 400 V 32 kW
Conditioned rated short-circuit current Iq 10 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Colour control element Red
Type of control element Short thumb-grip
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP65

document title

2 documents
Technical Sheet
F00262FR-02.pdf pdf (0.38 Mo)
Instruction Use
096891000-01.pdf pdf (0.3 Mo)
3 documents
Catalogue Commercial Page
ex223001_0255.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0258.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0257.pdf pdf (0.04 Mo)
1 document
3D Autocad
022187.dwg dwg (0.1 Mo)
2 documents
Agreement
Agreement