Protection for double pole supply busbars Cat.Nos 404913 / 404914 / 404938 / 404939
LEGRAND
Protection for double pole supply busbars Cat.Nos 404913 / 404914 / 404938 / 404939
REF. 404994
EAN.
3414971079229
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Contact protection end piece |
---|---|
Accessory | Yes |
Spare part | No |
Width | 11.2 mm |
---|---|
Height | 11.6 mm |
Depth | 10 mm |
document title
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION