Skip to main content
Logo print

Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 80M

LCS³ LEGRAND

Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 80M

REF. 132028 EAN. 3414971580763
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Multi mode 50/125
Category OM3
Number of fibres 12
Outer diameter sheath single fibre 0.9 mm
Cable type Breakout
Length 80 m
Type of connector connection 1 SC
Type of connector connection 2 SC
APC-version connection 1 No
APC-version connection 2 No
Colour outer sheath Turquoise
Anti-kink sleeve Moulded-on
Flame retardant according to IEC 60332-3-24 (Cat C) Yes
Operating / setting temperature -20-60 °C
Storage temperature -40-70 °C
RAL-number 6027
Communication rank type Not applicable

document title

2 documents
Technical Sheet
S000105432EN-01.pdf pdf (1.27 Mo)
Technical Sheet
S000105432FR-01.pdf pdf (1.29 Mo)
1 document
Catalogue Commercial Page
ex223001_0998.pdf pdf (0.16 Mo)