Pop up 2x4 modules to be equipped - matt aluminium finish
LEGRAND
Pop up 2x4 modules to be equipped - matt aluminium finish
REF. 054013
EAN.
3245060540135
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Aluminium |
Length | 275 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION