Plug RJ45 category 5e 8 contacts 11.7mm width
LCS³
LEGRAND
Plug RJ45 category 5e 8 contacts 11.7mm width
REF. 051703
EAN.
3245060517038
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | RJ45 8(8) |
Screened | No |
Category | 5E |
Connection type | Crimp |
Special tool necessary | Yes |
---|---|
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for solid conductors | Yes |
AWG-range | 22-26 |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION