Plug-in ceiling rose unit for DLPlus mini-trunking
DLPlus
LEGRAND
Plug-in ceiling rose unit for DLPlus mini-trunking
REF. 030654
EAN.
3245060306540
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 113 mm |
---|---|
Width | 113 mm |
Depth | 44 mm |
Material | Plastic |
Colour | White |
---|---|
RAL-number | 9003 |
Halogen free | Yes |
Mounting method | Surface mounted |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION