Plinth for XL³ 6300 enclosure - H. 100 x D. 725 x W. 1425 mm
LEGRAND
Plinth for XL³ 6300 enclosure - H. 100 x D. 725 x W. 1425 mm
REF. 021131
EAN.
3245060211318
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Grey |
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building depth | 725 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | No |
---|---|
Suitable for outdoor set-up | No |
Width | 1425 mm |
Height | 100 mm |
Depth | 725 mm |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
Agreement
LOVAG-IT 13.050
(0.17 Mo)
SELECT AN ACTION