Plexo™ - Surface mounting box IP 55 - for 20 A sockets 557 03/06/08
Plexo™
LEGRAND
Plexo™ - Surface mounting box IP 55 - for 20 A sockets 557 03/06/08
REF. 090359
EAN.
3245060903596
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Square |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Grey |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 86 mm |
Height | 79 mm |
Depth | 40 mm |
Device width | 86 mm |
Device height | 79 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION