Plexo™ - Socket RJ45 IP66 IK08 category 6 FTP
Plexo™
LEGRAND
Plexo™ - Socket RJ45 IP66 IK08 category 6 FTP
REF. 090467
EAN.
3245060904678
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Grey |
RAL-number | 7016 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Bottom |
With dust cover | Yes |
Degree of protection (IP) | IP66 |
---|---|
Colour coding | Yes |
Device width | 98 mm |
Device height | 145 mm |
Device depth | 88 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Tube diameter for wall mounted product | 20-25 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Rigid to break |
Vertical fixing center distance | 76.5-76.5 mm |
Horizontal fixing center distance | 76.5-76.5 mm |
Cable support | Not applicable |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
5 documents
Agreement
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Agreement
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Agreement
AoC-SA52_SB52_ac109588
(0.06 Mo)
Agreement
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Agreement
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
SELECT AN ACTION