Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Plexo³
LEGRAND
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
REF. 001971
EAN.
3245060019716
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 82 mm |
Height | 82 mm |
---|---|
Depth | 15.7 mm |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Halogen free | No |
document title
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION