Plate for DMX3 1600 fix or draw-out 3 Poles 4 Poles in XL3 S 4000 16 modules enclosures
XL³S
LEGRAND
Plate for DMX3 1600 fix or draw-out 3 Poles 4 Poles in XL3 S 4000 16 modules enclosures
REF. 339101
EAN.
3414970906410
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 374 mm |
---|---|
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Halogen free | Yes |
document title
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION