Plate for DMX-SP 2500 fix or draw-out in XL3 S 4000 24 modules enclosures
XL³S
LEGRAND
Plate for DMX-SP 2500 fix or draw-out in XL3 S 4000 24 modules enclosures
REF. 339222
EAN.
3414971222878
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 50 mm |
---|---|
Width | 500 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Depth | 200 mm |
Colour | Colourless |
Halogen free | Yes |
document title
3 documents
Workshop Book
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION