Plainplate for combined unit P17 - for 220 x 125 mm faceplates
P 17 Tempra
LEGRAND
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
REF. 057715
EAN.
3245060577155
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Suitable for | Other |
Width | 125 mm |
Height | 220 mm |
Depth | 25 mm |
Operating / setting temperature | -15-40 °C |
---|---|
Storage temperature | -35-60 °C |
Colour | Grey |
Halogen free | Yes |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION