Skip to main content
Logo print

Pigtail 9/125µm LC UPC OS2 1m LSZH

LCS³ LEGRAND

Pigtail 9/125µm LC UPC OS2 1m LSZH

REF. 032243 EAN. 3414970963383
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Single mode
Category OS2
Type Cable pigtail
Core type Tight
Length 1 m
Type of connector LC
APC-version No
Colour Blue
Anti-kink sleeve Put-on

document title

2 documents
Technical Sheet
S000082752EN-04.pdf pdf (0.93 Mo)
Technical Sheet
S000082752FR-04.pdf pdf (0.96 Mo)
1 document
Catalogue Commercial Page
ex223001_1003.pdf pdf (0.12 Mo)
1 document
PEP
LGRP-01160-V01.01-EN.pdf pdf (0.61 Mo)