Phase separators for 3 pole DPX3 HP platform
DPX³ 125/250HP
LEGRAND
Phase separators for 3 pole DPX3 HP platform
REF. 423834
EAN.
3414971232754
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | High |
---|---|
Width | 77.5 mm |
Height | 70 mm |
---|
document title
3 documents
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION