Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
LEGRAND
Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
REF. 401853
EAN.
3245064018531
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 344 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
4 documents
Workshop Book
Workshop Book
Workshop Book
Instruction Use
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION