Patch panel 24 RJ45 category 5e, 6 or 6A Keystone to be equipped with metal cable holder
Linkeo C
LEGRAND
Patch panel 24 RJ45 category 5e, 6 or 6A Keystone to be equipped with metal cable holder
REF. 632850
EAN.
3414972185509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 24 |
---|---|
Suitable for number of connectors | 24 |
Type of connector | RJ45 8(8) |
Screened | Yes |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.8 mm |
Width | 482.6 mm |
Depth | 140 mm |
Compatible with Grade2TV according to XP-C 90-483 | No |
---|---|
Compatible with Grade3TV according to XP-C 90-483 | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
document title
5 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION