Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
P 17 Tempra
LEGRAND
Panel mounting socket P17 Pro - IP66/67 - 200/250 V~ - 63 A - 2P+E
REF. 555584
EAN.
3414970734983
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Clock hour position | 6 h |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Plastic |
Military model | No |
Flange size vertical | 106 mm |
Drill hole distance vertical | 85 mm |
Flange size horizontal | 106 mm |
Drill hole distance horizontal | 77 mm |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION