Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A - 3P+E - metal
Hypra
LEGRAND
Panel mounting socket inclined outlet Hypra-IP44 -380/415V~ - 32A - 3P+E - metal
REF. 052933
EAN.
3245060529338
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
---|---|
Material | Other |
Military model | No |
Flange size vertical | 94 mm |
Drill hole distance vertical | 70 mm |
Flange size horizontal | 84 mm |
Drill hole distance horizontal | 70 mm |
document title
2 documents
Technical Sheet
Technical Sheet
5 documents
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
1 document
Agreement
OC / CB-FR_710634
(0.7 Mo)
SELECT AN ACTION