Panel mounting socket Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic
Hypra
LEGRAND
Panel mounting socket Hypra - IP 44 - 20/25 V~ - 32 A - 2P - plastic
REF. 052501
EAN.
3245060525019
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 20-25 V (50+60 Hz) violet |
Number of poles | 2 |
Identification colour | Purple |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Insert direction | Straight |
Material | Plastic |
---|---|
Military model | No |
Flange size vertical | 72 mm |
Drill hole distance vertical | 60 mm |
Flange size horizontal | 64 mm |
Drill hole distance horizontal | 52 mm |
document title
2 documents
Technical Sheet
Technical Sheet
9 documents
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_710634
(0.7 Mo)
SELECT AN ACTION