Ovaline kit for 1 compartment 2 sides mini-columns.
LEGRAND
Ovaline kit for 1 compartment 2 sides mini-columns.
REF. 653061
EAN.
3414971195059
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Oval |
---|---|
Model | Single-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 2700 mm |
Column height | 0-2700 mm |
Number of usable covers | 1 |
Cover width | 27 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | No |
Cable entry | Atop |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Other |
Number of partitions | 0 |
Useful cross section | 1000 mm² |
document title
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
15 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION