Skip to main content
Logo print

Osmoz pilot light - green

Osmoz LEGRAND

Osmoz pilot light - green

REF. 024162 EAN. 3245060241629
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of built-in signal lights 0
Colour lens Green
Construction type lens Round
Hole diameter 22.5 mm
With front ring No
Type of lens Flat
Degree of protection (IP), front side IP66

document title

1 document
Technical Sheet
F00794FR-03.pdf pdf (0.78 Mo)
3 documents
Catalogue Technical Page
ex223001_0487.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0488-0489.pdf pdf (0.65 Mo)
Catalogue Commercial Page
ex223001_0484.pdf pdf (0.1 Mo)
1 document
3D Autocad
024162.dwg dwg (0.1 Mo)
4 documents
Agreement
Agreement
Agreement
Agreement