Osmoz non Illuminated head twin touch - flush/flush - green/red - IP66
Osmoz
LEGRAND
Osmoz non Illuminated head twin touch - flush/flush - green/red - IP66
REF. 023980
EAN.
3245060239800
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour button | Red/green |
---|---|
Number of command positions | 2 |
Construction type lens | Other |
Hole diameter | 22.5 mm |
Type of button | Flat |
Suitable for illumination | No |
With protective cover | No |
Labelled | Yes |
---|---|
Switching function latching | No |
Spring-return | Yes |
With front ring | Yes |
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
document title
1 document
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
3 documents
Agreement
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Agreement
OC / CB-FR_714621/A1
(0.62 Mo)
Agreement
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
SELECT AN ACTION