Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - Ivory
Niloé™
LEGRAND
Niloé™ - TV single star socket - "F-F" feedthrough - attenuation 1 dB - Ivory
REF. 764649
EAN.
3414970685223
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | No |
Colour | Beige |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 28.3 mm |
Min. depth of built-in installation box | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION