Skip to main content
Logo print

Multi-outlet plug with 2 lateral outlets rotative with USB A+C white black

LEGRAND

Multi-outlet plug with 2 lateral outlets rotative with USB A+C white black

REF. 694522 EAN. 3414971944664
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Other
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 3
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch No
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 2
Over voltage protection No
Nominal current 16 A
Core cross section 0 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
NEMA designation None
Operating / setting temperature -5-35 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 88 mm
Height 68 mm
Depth 90 mm
Storage temperature -20-70 °C
Voltage type AC/DC
Nominal voltage 220-230 V
Mandatory neutral Yes
Connection type Not applicable
Mounting method Not applicable
Connected object No

document title

2 documents
Technical Sheet
F03274EN-00.pdf pdf (0.18 Mo)
Technical Sheet
F03274FR-00.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0835.pdf pdf (0.15 Mo)
2 documents
Agreement
OC / CB-FR_709684 (0.49 Mo)
Agreement
MEEI-UP 69265090 (0.73 Mo)