Mounting plate XL³ 4000 - for DPX 630 fixed - vertical
LEGRAND
Mounting plate XL³ 4000 - for DPX 630 fixed - vertical
REF. 020785
EAN.
3245060207854
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Lacquered |
---|---|
Perforated | Yes |
Halogen free | Yes |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION