Motor operator DMX³ 1600 - 110 - 130 V~/=
LEGRAND
Motor operator DMX³ 1600 - 110 - 130 V~/=
REF. 028122
EAN.
3414970766922
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 110-130 V |
Rated control supply voltage AC 60 Hz | 110-130 V |
Rated control supply voltage DC | 110-130 V |
---|---|
Voltage type for actuating | AC/DC |
document title
4 documents
Workshop Book
Technical Guide
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION