Mosaic™ - Round 15 W wireless charger, 80 mm diameter White
Mosaic™
LEGRAND
Mosaic™ - Round 15 W wireless charger, 80 mm diameter White
REF. 077642L
EAN.
3414971941250
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Operating voltage | 48-48 V |
Connection type | Other |
Mounting method | Flush-mounted |
Colour | White |
Device width | 87 mm |
Device height | 87 mm |
Device depth | 27 mm |
Min. depth of built-in installation box | 0 mm |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK08 |
Antimicrobial treatment | No |
Wireless | Yes |
---|---|
Built-in depth | 24.5 mm |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Nominal voltage | 48-48 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Standby consumption | 0.01 mA |
Mandatory neutral | No |
Halogen free | Yes |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION