Mosaic™ - RJ45 socket category 6A STP 1 module white
Mosaic™
LEGRAND
Mosaic™ - RJ45 socket category 6A STP 1 module white
REF. 076573
EAN.
3245060765736
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6A (IEC) |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 46.5 mm |
Number of modules (module system) | 1 |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
20 documents
Agreement
AoC-CL4_Cat6A_STP_32869_ac1181045
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_FTP_32778_ac1171014
(0.08 Mo)
PEP
Agreement
AoC-CL2_Cat6A_STP_32777_ac1171018A
(0.08 Mo)
Agreement
AoC-CL2_Cat6A_FFTP_32799_ac1171010
(0.07 Mo)
Agreement
AoC-CL2_Cat6A_FTP_32778_ac1171015
(0.08 Mo)
Agreement
AoC-PL3_Cat6A_FTP_32778_ac1171016
(0.08 Mo)
Agreement
AoC-PL2_C6A_UFTP_32884_ac1191058
(0.06 Mo)
Agreement
AoC-PL2_Cat6A_FFTP_32799_ac1171009
(0.07 Mo)
Agreement
AoC-4PPoE 2019-676 Ac Delta Force
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_STP_32777_ac1171017A
(0.08 Mo)
Agreement
AoC-CL2_C6A_UFTP_32884_ac1191059
(0.06 Mo)
Agreement
AoC-CL2_C6A_STP_32882_ac1191063
(0.06 Mo)
Agreement
AoC-CL4_Cat6A_STP_32778_ac1181044
(0.08 Mo)
Agreement
AoC-CL2_C6A_FFTP_32883_ac1191061
(0.06 Mo)
Agreement
AoC-PL2_C6A_FFTP_32883_ac1191060
(0.06 Mo)
PEP
Agreement
AoC-PL3_Cat6A_STP_32777_ac1171019A
(0.08 Mo)
Agreement
AoC-PL2_C6A_STP_32882_ac1191062
(0.06 Mo)
Agreement
AoC-PL3_Cat6A_FFTP_32799_ac1171011
(0.07 Mo)
SELECT AN ACTION