Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
Mosaic™
LEGRAND
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
REF. 078376
EAN.
3245060783761
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | Yes |
---|---|
Type of accessory/spare part | Other |
Colour | White |
Number of cores | 2 |
---|---|
Nominal cross section | 1.5 mm² |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
4 documents
Agreement
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Agreement
Antibacterial-546-LEG.07.6
(3.48 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
SELECT AN ACTION