Modular chassis to compose uprights for Atlantic and Marina cabinets - 1000x600 - metal finish - RAL 7035
Atlantic & Marina
LEGRAND
Modular chassis to compose uprights for Atlantic and Marina cabinets - 1000x600 - metal finish - RAL 7035
REF. 433033
EAN.
3414971980495
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1000 mm |
---|---|
Width | 600 mm |
Depth | 113 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | With notch |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
document title
6 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION