Skip to main content
Logo print

Modular chassis to compose - Modular metal faceplate height 300 width 500 with rail

Atlantic & Marina LEGRAND

Modular chassis to compose - Modular metal faceplate height 300 width 500 with rail

REF. 433090 EAN. 3414971980785
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 300 mm
Width 500 mm
Depth 113 mm
Number of DIN-rails 1
Number of modular spacings per DIN-rail 19
Type of covering Viewing window
With N-PE clamp No
With cover Yes
With mounting plate No

document title

5 documents
Technical Sheet
F02118FR-03.pdf pdf (5.41 Mo)
Technical Sheet
F02118EN-03.pdf pdf (5.4 Mo)
Technical Sheet
F00095FR-14.pdf pdf (4.44 Mo)
Technical Sheet
F00890EN-06.pdf pdf (5.74 Mo)
Technical Sheet
F00890FR-06.pdf pdf (5.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0434.pdf pdf (0.1 Mo)
1 document
3D Autocad
433090.dwg dwg (0.15 Mo)