Modular chassis to compose - Modular metal faceplate height 150 width 500 with rail
Atlantic & Marina
LEGRAND
Modular chassis to compose - Modular metal faceplate height 150 width 500 with rail
REF. 433073
EAN.
3414971980693
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 500 mm |
Depth | 113 mm |
Number of DIN-rails | 1 |
Number of modular spacings per DIN-rail | 19 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
document title
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION