Metal faceplates XL³ 4000 for 1 plug-in DPX³ - horizontal
LEGRAND
Metal faceplates XL³ 4000 for 1 plug-in DPX³ - horizontal
REF. 021213
EAN.
3245060212131
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 200 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Steel |
Surface finishing | Powder coating |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION