Metal faceplates-1 to 3 plug-in DPX³ with/without front motor-driven handle-vert
LEGRAND
Metal faceplates-1 to 3 plug-in DPX³ with/without front motor-driven handle-vert
REF. 021211
EAN.
3245060212117
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 400 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |
document title
1 document
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION