Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
LEGRAND
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
REF. 047645
EAN.
3245060476458
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram pocket |
---|---|
Material | Metal |
Suitable for enclosure building width | 446 mm |
Colour | Grey |
RAL-number | 7012 |
---|---|
Transparent | No |
Self adhesive mounting | No |
document title
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION