Measuring dial for ammeter - 0-300 A - fixing on door
LEGRAND
Measuring dial for ammeter - 0-300 A - fixing on door
REF. 014617
EAN.
3245060146177
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unit of measurement | Ampere |
---|---|
Initial value scale | 0 |
Nominal end value of the scale | 300 |
Overcurrent scale | No |
Width meter scale | 68 mm |
---|---|
Height meter scale | 45 mm |
Max. needle deflection | 45 ° |
Mounting method | Other |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION